text.skipToContent text.skipToNavigation

Catalog No. : ASBC-P-3

Description:  AL BOLTED SUBSTA BUS SUPPORT DOUBLE

UPC: 783786695171

Aluminum Bolted Substation Bus Support Double Ring - Rigid or Slip Fit - Pipe to Bolt Circle - 4 inch Pipe to 3 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant