text.skipToContent text.skipToNavigation

Catalog No. : ASBC-L-5-EH

Description:  ALUM BOLTED BUS SUPPORT, 3 IN SPS

UPC: 75114306713

Aluminum Bolted Bus Support, 3 Inch Sps 5 Inch Bolt Circle, with Galvanized Clamping Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant