Catalog No. : ASBC-J-5-SSB
Description: AL BOLTED SUBSTA BUS SUPPORT DOUBLE
UPC: 783786695058
Aluminum Bolted Substation Bus Support Double Ring - Rigid or Slip Fit) - Pipe to Bolt Circle - 2 inch Pipe to 5 inch Bolt Circle, with Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |