text.skipToContent text.skipToNavigation

Catalog No. : ASBC-E-5-EH

Description:  BOLTED BUS SUPPORT PIPE TO INSULATO

UPC: 783786069385

Bolted Aluminum, Type ASBC - Bolted Bus Support, Pipe to Insulator Clamp or Slip Fit. 5 Inch Bolt Circle, SPS 3/4. 2-1/4 inches X 9-1/4 Inches, Connectors supplied with clamping hardware in accordance with NEMA Standard CC 1. Galvanized hardware for mounting to insulator is supplied. Stainless Steel anti-chatter springs are supplied. EH is for Substitute with Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac