text.skipToContent text.skipToNavigation

Catalog No. : ASB1-CP

Description: 

UPC:

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

To protect conductors exiting an AC90 cable or flexible conduit

Specifications

Material

Plastic

Color

Red

Classifications

Brand Name

Steel City / Iberville

Dimensions

Size

#1