Catalog No. : ARU634
Description: 60A,INT,REC,3P4W,AT,480V,REPL
UPC: 708917159063
Female Interior Replacement Receptacle and Connector - 60AMP, Poles/Wires 3P4W, 480V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical sleeves |
Specifications
Number Of Poles |
3 |
Number Of Wires |
4 |
Amperage Rating |
60 Amps |
Voltage Rating |
480 V |
Classifications
Brand Name |
Russellstoll |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
Amperage |
60 A |
Number of poles |
3 |