text.skipToContent text.skipToNavigation

Catalog No. : ARU334-6

Description:  30A,INT,REC,3P4W,AT,600V,REPL

UPC: 708917199601

Interior Receptacle Assembly - Rating 30A, 3 Wire 4 Pole, 600V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3