text.skipToContent text.skipToNavigation

Catalog No. : ARU234

Description:  200A,INT,REC,3P4W,AT,REPL

UPC: 708917191148

FC and SC Receptacle Interior for 200Amps, 3 Wire 4 Pole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480/600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3