text.skipToContent text.skipToNavigation

Catalog No. : ARU134-6

Description:  100A,INT,REC,3P4W,AT,REPL

UPC: 708917298991

Female Interior Replacement Receptacle and Connector - 100AMP, Poles/Wires 3P4W
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480/600 V

Classifications

Brand Name

Russellstoll

Compliance and Certifications

REACH REACH 240 Compliant
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3