text.skipToContent text.skipToNavigation

Alternate Catalog No. : ARD 07208-6

Catalog No. : ARD07208-6

Description:  ALUMINUM ROD, 2.11 LENGTH 0781 OD

UPC: 783786968817

Aluminum Slug Rod, 2-7/64 Inch Length, 23/32 Inch Outside Diameter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Aluminum rods

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Dimensions

Diameter

23/32 in

Length

2-7/64 in