text.skipToContent text.skipToNavigation

Catalog No. : AR42/M40/A/BL

Description:  STR PA66/POM FITTING M40 42MM-BL

UPC: 5020963030321

Straight Conduit Fitting, Fixed External Male Thread, Nominal Conduit Size 42mm, M40 Thread, Polyamide (Nylon) 66 and Acetal (POM), Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Insertion into Threaded Entries or Knockout to Connect Conduit

Specifications

Material

Polyamide/Nylon 6.6

Color

Black

Connection

Straight

Cable Entry

M40 Thread

Classifications

Brand Name

Adaptaflex

Dimensions

Size

NC 42mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 241 Compliant
ETIM EC001176 Screw connection for corrugated plastic hose

Nominal diameter

42 mm

Degree of protection (IP)

IP40

Model

Straight

Construction type

External thread

Type of connection

Thread

Thread type

Metric

Thread connection size

M40 x 1.5

Thread length

16 mm

Thread length

0.63 inch

Total length

58.5 mm

Total height

58.5 mm

Material

Polyamide (PA)

Material sealing

Other

Colour

Black

Approved in combination with protective conduit UR

N

Approved in combination with protective conduit DIN EN 61386-23

Y