text.skipToContent text.skipToNavigation

Catalog No. : AR34/PG29/A/BL

Description:  STR PA66/POM FITTING PG29 34MM-BL

UPC: 5020963009914

Straight Conduit Fitting, Fixed External Male Thread, Nominal Conduit Size 34mm, PG29 Thread, Polyamide (Nylon) 66 and Acetal (POM), Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Insertion into Threaded Entries or Knockout to Connect Conduit

Specifications

Material

Polyamide/Nylon 6.6

Color

Black

Connection

Straight

Cable Entry

PG29 Thread

Classifications

Brand Name

Adaptaflex

Dimensions

Size

NC 34mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 241 Compliant
ETIM EC001176 Screw connection for corrugated plastic hose

Nominal diameter

34 mm

Degree of protection (IP)

IP40

Model

Straight

Construction type

External thread

Type of connection

Thread

Thread type

Other

Thread connection size

PG29

Thread length

12.2 mm

Thread length

0.48 inch

Total length

45.7 mm

Total height

45 mm

Material

Polyamide (PA)

Material sealing

Other

Colour

Black

Approved in combination with protective conduit UR

N

Approved in combination with protective conduit DIN EN 61386-23

Y