text.skipToContent text.skipToNavigation

Alternate Catalog No. : AQ 4-750

Catalog No. : AQ4-750

Description:  AL DUALRATED MECH LUG 1/0-750 4BRL

UPC: 783786694723

Aluminum PanelBoard Lug, Dual Rated Mechanical Lug, Dual Rated Connector Copper and Aluminum 90 Degree C, 1/0 - 750 kcmil, Bolt Hole 3/8 inch, Four Barrel. 3 inch X 2-5/8 inch X 4-15/16 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

3/8 in