text.skipToContent text.skipToNavigation

Alternate Catalog No. : AQ 2-750

Catalog No. : AQ2-750

Description:  AL DUAL RATED MECHANICAL LUG 3/0-75

UPC: 783786694679

Tin Plated Aluminum PanelBoard Lug, Dual Rated Mechanical Lug, Dual Rated Connector Copper and Aluminum 90 Degree C, 3/0 - 750 kcmil, Bolt Hole 3/8 inch, Two Barrel. 2 Inline Outlets Tapped 7/8-14 UNF-2A with Tin Plated Set Scew with 1/2 inch Hex Head. Height 3 inch X Width 1-1/2 inch X Length 4-15/16 inch. Pad is 3/4 nich Thick with Two Inline .41 inch Diameter Holes on 1-3/8 inch Center. UL Listed
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

3/8 in