text.skipToContent text.skipToNavigation

Catalog No. : APU644-6

Description:  60A,INT,PLG,4P4W,AT,600V,REPL

UPC: 708917201090

Plug Interior Assembly, 60Amps, 4 Wire 4 Pole, 600Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

4