Catalog No. : APU334
Description: 30A,INT,PLG,3P4W,AT,480V,REPL
UPC: 708917172208
Male Interior Replacement Plug - 30AMP, Poles/Wires 3P4W,400V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical sleeves |
Specifications
Number Of Poles |
3 |
Number Of Wires |
4 |
Amperage Rating |
30 Amps |
Voltage Rating |
400 V |
Classifications
Brand Name |
Russellstoll |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
Amperage |
30 A |
Construction type |
Plug |
Number of poles |
3 |