text.skipToContent text.skipToNavigation

Catalog No. : APU333-6

Description:  30A,INT,PLG,3P3W,AT,600V,REPL

UPC: 708917300113

Male Interior Replacement Plug - 30AMP, Poles/Wires 3P3W, 600V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

3