text.skipToContent text.skipToNavigation

Catalog No. : APU244

Description:  200A,INT,PLG,4P4W,AT,REPL

UPC: 708917241959

FC and SC Interior Plug - Rating 200A, 4 Pole 4 Wire 480/600V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

480/600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Plug

Number of poles

4