Catalog No. : APS500
Description: AL TP DUAL SPLITBOLT CONN 500-2STR
UPC: 783786855001
Type APS Aluminum Dual-Rated Split-Bolt Connector, Use on Copper and Aluminum Conductors, Conductor Range for Equal Main and Tap 500 kcmil-2 Str, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Installs with standard wrenches.
- Corrosion-Resistant Tin-Plated Aluminum
- Splicing, tapping or terminating conductors in power and grounding electrical connection.
Descriptors
Category |
Mechanical connectors |
Special Features |
Installs with standard wrenches. |
Application |
Splicing, tapping or terminating conductors in power and grounding electrical connection. |
Specifications
Material |
Aluminum |
Finish |
Electro Tin-Plated |
Classifications
Brand Name |
Blackburn |
Standard |
UL E9809 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 233 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
Suitable for |
Round conductor |
Material |
Copper |
Surface protection |
Tinned |