text.skipToContent text.skipToNavigation

Catalog No. : APS11

Description:  AL TP DUAL SPLITBOLT CONN 1/0-4STR

UPC: 783786210435

Type APS Tin-Plated Aluminum Dual-Rated Split-Bolt Connector for Use on Copper, Aluminum Conductors. Conductor Range for Equal Main and Tap 1/0-4 Str.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Installs with standard wrenches.
  • Corrosion-Resistant Tin-Plated Aluminum
  • Splicing, tapping or terminating conductors in power and grounding electrical connection.

Descriptors

Category

Mechanical connectors

Special Features

Installs with standard wrenches.

Application

Splicing, tapping or terminating conductors in power and grounding electrical connection.

Specifications

Material

Aluminum

Finish

Electro Tin-Plated

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000491 Earth terminal clamp

Suitable for

Round conductor

Material

Copper

Surface protection

Tinned

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here