text.skipToContent text.skipToNavigation

Catalog No. : APPBH-R-7

Description:  ALUMINUM BUS SUPPORT

UPC: 75114118316

Aluminum Bolted Substation Bus Support - Pipe to Bolt Circle - Expansion Style - 230kV Maximum - 5 inch NPS Pipe to 7 inch Bolt Circle, H - Schedule 80 Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Schedule 80 Pipe

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac