Catalog No. : APPBH-P-5
Description: ALUMINUM BUSS SUPPORT
UPC: 783786961894
Aluminum Bolted Substation Bus Support (Expansion Style - Schedule 80 Pipe) - Pipe to Bolt Circle - 4 inch Pipe to 5 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Schedule 80 Pipe |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |