text.skipToContent text.skipToNavigation

Catalog No. : APPBH-P-3

Description:  BOLT. AL. BUS SUPP. EXP. SCH 80

UPC: 783786824793

Aluminum Bolted Substation Bus Support (Expansion Style - Schedule 80 Pipe) - Pipe to Bolt Circle - 4 inch Pipe to 3 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Schedule 80 Pipe

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac