text.skipToContent text.skipToNavigation

Catalog No. : APPBH-L-3

Description:  AL BOLTED SUBSTA BUS SUPPORT

UPC: 783786694426

Aluminum Bolted Substation Bus Support (Expansion Style - Schedule 80 Pipe) - Pipe to Bolt Circle - 3 inch Pipe to 3 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Schedule 80 Pipe

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac