Catalog No. : APPBH-J-3
Description: AL BOLTED SUBSTA BUS SUPPORT
UPC: 75114367905
Aluminum Bolted Substation Bus Support (Expansion Style) Pipe to Bolt Circle - 2 inch Schedule 80 Pipe to 3 inch Bolt Circle, over 1kV. Assembled Flexible Straps - width 19.81 inch, length 16.75 inch. 1.75 inch center to center on Screws. Hardware includes Two Springs, Two Stainless Steel Screws, Two Straps, Twelve Aluminum 1/2-13 x 3.5 inch Full Threaded Bolts, Twelve 1/2 inch Aluminum Lock Washers and 12 Aluminum 1/2-13 Nuts.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Schedule 80 Pipe |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |