Catalog No. : APPB-P-5-SS
Description: AL BOLTED SUBSTA BUS SUPPORT
UPC: 783786694549
Aluminum Bolted Substation Bus Support (Expansion Style - Stainless Steel Hardware) - Pipe to Bolt Circle - 4 inch Pipe to 5 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |