text.skipToContent text.skipToNavigation

Catalog No. : APPB-P-3

Description:  ALUM EXP. 4 IN SPS ON 3 IN BC

UPC: 783786530502

Bolted Aluminum, Type APPB - Bolted Expansion Bus Support, Pipe to Insulator. 3 Inch Bolt Circle, SPS 4. Width 19 inches, End Caps are supplied. Galvanized hardware for mounting to insulator is supplied. Connectors bus height is in accordance with NEMA Standard CC 1. Connectors supplied with clamping hardware in accordance with NEMA Standard CC 1. Stainless Steel anti-chatter springs are supplied.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac