text.skipToContent text.skipToNavigation

Catalog No. : APPB-M-5-EH

Description:  AL BOLTED SUBSTA BUS SUPPORT

UPC: 783786694518

Aluminum Bolted Substation Bus Support (Expansion Style) - Pipe to Bolt Circle - 3-1/2 inch Pipe to 5 inch Bolt Circle, with Galvanized Steel Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac