text.skipToContent text.skipToNavigation

Catalog No. : APP3-143-80

Description:  APP3-143-80

UPC: 783786694648

Aluminum Parallel Clamp, Cable to Cable, Main 874-1272, Tap 556-800, 1/2 inch Bolt, Length 4-7/8 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

3 Bolts

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant