text.skipToContent text.skipToNavigation

Catalog No. : APP3-143-4/0

Description:  APP3-143-4/0

UPC: 783786694624

Aluminum Parallel Clamp, Cable to Cable, Main 874-1272, Tap 3/0-4/0, 1/2 inch Bolt, Length 4-7/8 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

3 Bolts

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac