Catalog No. : APP3-143-2/0
Description: APP3-143-2/0 (GB-3668)
UPC: 783786694617
Aluminum Parallel Clamp, Cable to Cable, Main 874-1272, Tap 1/0-2/0, 1/2 inch Bolt, Length 3-1/2 inches.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
3 Bolts |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |