text.skipToContent text.skipToNavigation

Catalog No. : APP3-143-143

Description:  AL BOLTED SUBSTA PARALLEL GRV CLMP

UPC: 783786694600

Aluminum Bolted Substation Parallel Groove Clamp (Non U-bolt Style) - Cable to Cable - 1000-1431 AAC 874-1272 ACSR to 1000-1431 AAC 874-1272 ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

3 Bolts

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant