Catalog No. : APP3-100-100-EH
Description: AL BOLTED SUBSTA PARALLEL GRV CLMP
UPC: 783786694594
Aluminum Bolted Substation Parallel Groove Clamp (Non U-bolt Style) - Cable to Cable - 1/0-556 OR 336-1000 AAC 1/0-556 OR 336-954 ACSR to 1/0-556 OR 336-1000 AAC 1/0-556 OR 336-954 ACSR, with Galvanized Steel Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
3 Bolts |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |