Catalog No. : AP8
Description: AL SHLD JOINT COMPOUND 8OZ BRUSHCAP
UPC: 786210775630
- Contains fine zinc particles which break through the oxide film on cable strands upon compression of connection.
- Electrical and Mechanical Connections
Descriptors
|
Category |
Electrical sealing compound |
|
Special Features |
Contains fine zinc particles which break through the oxide film on cable strands upon compression of connection. |
|
Application |
Electrical and Mechanical Connections |
Specifications
|
Container |
Can |
|
Temperature Range |
-50 to +250 F |
|
Material |
Compound |
|
Color |
Gray |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Size |
8 Ounce |
|
Model |
Other |
|
Colour |
Grey |
|
Packaging |
Can |
|
Volume |
236.59 ml |