text.skipToContent text.skipToNavigation

Catalog No. : AP553-008.5

Description:  LEAD & LUG ASSEMBLY

UPC: 783786588633

Wire and Lug Assembly, Two Insulated Lugs, 16 GA Wire, Wire Color Black, Length 8.5 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

#16 AWG Wire

Classifications

Brand Name

Joslyn

Dimensions

Size

8.5 in