text.skipToContent text.skipToNavigation

Catalog No. : AP417-2

Description:  WIRE & LUG ASSY

UPC: 783786588404

Wire and Lug Assembly, One Ring Terminal attached to 8 inch White #18 AWG Leadwire.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

#18 AWG Wire

Classifications

Brand Name

Joslyn

Dimensions

Size

8 in