Alternate Catalog No. : AP 235SQ HDG
Catalog No. : AP235SQHDG
Description: HDG DBL STRUT POST BASE
UPC: 616013033456
Connector, Square Post Base, Post Height 3-1/2 Inches, Post Width 3-5/16 Inches, Base Length 6 Inches, Base Height 6 Inches, Hole Diameter 3/4 Inch, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
12 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
6 in |
|
Height |
3-1/2 in |
|
Width |
6 in |
Documents/Support Tools
|
Sales Drawing |