text.skipToContent text.skipToNavigation

Alternate Catalog No. : AP 235SQ EG

Catalog No. : AP235SQEG

Description:  SQ POST BASE HT3-1/2 W3-5/16 EG STL

UPC: 616013029237

Connector, Square Post Base, Post Height 3-1/2 Inches, Post Width 3-5/16 Inches, Base Length 6 Inches, Base Height 6 Inches, Hole Diameter 3/4 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Angle brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Number Of Holes

12

Classifications

Brand Name

Superstrut

Dimensions

Length

6 in

Height

3-1/2 in

Width

6 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here