Catalog No. : AP235HDG
Description: POST BASE, STEEL
UPC: 616013080368
Connector, Diagonal Post Base, Post Height 3-1/2 Inch, Post Width 3-3/4 Inch, Post Length 1-5/8 Inch, Base Length 6 Inches, Base Width 6 Inches, Hole Diameter 3/4 Inch, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Angle brackets |
Specifications
|
Material |
Steel |
|
Finish |
Green Urethane Powder |
|
Number Of Holes |
12 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
6 in |
|
Height |
3-1/2 in |
|
Width |
6 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000482 Mounting element for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Mounting base |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |