Alternate Catalog No. : AP 232SQ EG
Catalog No. : AP232SQEG
Description: SQ BASE CONN HT3.5IN LEN1.687IN EG
UPC: 616013026540
Connector, Square Post Base, Post Height 3-1/2 Inches, Post Length 1-11/16 Inch, Width 1-11/16 Inch, 4 Holes, Hole Diameter 3/4 Inch, Base Size 6 Inches x 6 Inches, Electro Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
6 in |
|
Height |
3-1/2 in |
|
Width |
6 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Documents/Support Tools
|
Sales Drawing |