Alternate Catalog No. : AP232 GR
Catalog No. : AP232GR
Description: DIAG POST BASE CONN HT3.5 4HOLE GRN
UPC: 616013008515
Connector, Diagonal Post Base, Post Height 3-1/2 Inches, Post Length 1-11/16 Inch, Width 1-5/8 Inch, 4 Holes, Hole Diameter 3/4 Inch, Green Urethane Powder Coated Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Excellent corrosion reisistance
Descriptors
Category |
Angle brackets |
Special Features |
Excellent corrosion reisistance |
Application |
For use in metal framing applications |
Specifications
Material |
Steel |
Finish |
Green Urethane |
Number Of Holes |
10 |
Classifications
Brand Name |
Superstrut |
Dimensions
Height |
3-1/2 in |