text.skipToContent text.skipToNavigation

Catalog No. : AP232-SQHDGC

Description:  POST BASE, SQUARE

UPC: 786210092416

Connector, Square Post Base, Post Height 3-1/2 Inches, Post Length 1-11/16 Inch, Width 1-11/16 Inch, 4 Holes, Hole Diameter 3/4 Inch, Base Size 6 Inches x 6 Inches, Hot-Dipped Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Angle brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Height

3-1/2 in

Width

1-11/16 in

ETIM EC000482 Mounting element for support/profile rail

Suitable for

U-profile

Model

Mounting base

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here