text.skipToContent text.skipToNavigation

Alternate Catalog No. : ANB 100-7

Catalog No. : ANB100-7

Description:  AL DUALRATED MECH LUG No14-1/0

UPC: 783786694228

Tin Plated Aluminum, Dual Rated Mechanical Lug, #14 - 1/0 CU7AL. Length 4-5/16 inch x 9/16 inch wide x 3/4 inch Tall. 7 Outlets - Tapped 7/16 - 20 UNF-2B. Includes 7 Tin Plated Slotted Aluminum Set Screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn