text.skipToContent text.skipToNavigation

Catalog No. : AN428

Description:  CLEVIS 200A 4 X 3-1/4 WITH INSUL

UPC: 624871007533

Made or assembled in Canada.

Clevis. Constructed of 1/4 inch x 2 inches flat mild steel has 5/8 inch diameter pin and complete with No. IB135 insulator 11/16 inch round mounting hole. All ferrous parts are hod dip galvanized. Add suffix NI if insulator is not required.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Clevis

Special Features

Complete with IB135 insulator

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here