text.skipToContent text.skipToNavigation

Catalog No. : AN424

Description:  CLEVIS 200A 2-5/8X2-1/8 W/INSULATOR

UPC: 624871007519

Made or assembled in Canada.

Clevis. Constructed of 1/8 inch x 1-1/4 inches flat mild steel has 3/8 inch diameter pin and complete with No. IB134 insulator 3/8 inch round mounting hole. All ferrous parts are hod dip galvanized. Add suffix NI if insulator is not required.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Clevis

Special Features

Complete with IB134 insulator

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here