text.skipToContent text.skipToNavigation

Catalog No. : AN422

Description:  CLEVIS 100A 11/16 ROUND W/INSULATOR

UPC: 624871047645

Made or assembled in Canada.

Clevis 11/16 inch round. Constructed of 1/8 inch x 1 inch flat mild steel has 3/8 inch diameter pin and complete with No. IB134 insulator mounting hole. All ferrous parts are hod dip galvanized. Add suffix NI if insulator is not required.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Clevis

Special Features

Complete with IB134 insulator

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here