Alternate Catalog No. : AN270 2
Catalog No. : AN2702
Description: WALL LADDER BRKT HT 4-3/8IN STL
UPC: 616013262221
Bracket, Wall Ladder, Height 4-3/8 Inches, Width 8 Inches, Hole Diameter 9/16 Inch, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Number Of Holes |
3 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Height |
4-3/8 in |
|
Width |
8 in |
Documents/Support Tools
|
Sales Drawing |