text.skipToContent text.skipToNavigation

Alternate Catalog No. : AN270 1

Catalog No. : AN2701

Description:  WALL LADDER BRKT HT 2-3/8IN STL

UPC: 616013262214

Bracket, Wall Ladder, Height 2-3/8 Inches, Width 6 Inches, Hole Diameter 9/16 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Angle brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Height

2-3/8 in

Width

6 in

Documents/Support Tools

Sales Drawing

Click here