text.skipToContent text.skipToNavigation

Catalog No. : AN270-1HDG

Description:  WALL LADDER BRKT HT 2-3/8IN HDG

UPC: 786210104942

Made or assembled in Canada.

Bracket, Wall Ladder, Height 2-3/8 Inches, Width 6 Inches, Hole Diameter 9/16 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

2-3/8 in

Height

6 In

ETIM EC000482 Mounting element for support/profile rail

Suitable for

U-profile

Model

Wall connecting angle

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here