text.skipToContent text.skipToNavigation

Catalog No. : AN117

Description:  HEAVY DUTY SPOOL RACK

UPC: 624871049137

Made or assembled in Canada.

Flat mount heavy duty triplex cable rack. Heavy duty wall rack constructed of 1/8 inch steel complete with 2 mounting holes 1/2 inch complete with No. IB135 insulator. All ferrous parts are hot dip galvanized.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting racks

Specifications

Material

Steel rack, porcelain spool

Finish

Rack Hot dip galvanized

Mounting Holes

1/2 Inch

Mounting

Flat

Number Of Holes

2

Includes

IB135 insulator

Classifications

Brand Name

Microlectric

Dimensions

Height

3-1/4 in

Documents/Support Tools

Sales Drawing

Click here